Adaptor, A-Line to Optics Cage+

Adaptor, A-Line to Optics Cage+
Specifications
- TypeAdaptor
- MaterialAluminum
Resources & Downloads
Other
OC1-RH RoHS Certificate(278.7 kB, PDF) OC1-RH_RoHS2021.pdf(682 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-ATAlignment Target, Drop-in, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1PMFixed Cube Mount, 1.0 in. (25.4 mm), A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-K2Insertable Link Block, 1-in to 2-in, 8-32 Thread., A-LINE | In Stock | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















