Alignment Target, Drop-in, Optics Cage Plus

Optics Cage Alignment Target, 1 in. OpticsCage+
Specifications
- TypeAlignment Target
- Thread TypeHanging
- MaterialAluminum
Resources & Downloads
Other
OC1-AT RoHS Certificate(277.5 kB, PDF) OC1-AT_RoHS2021.pdf(679.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-DBDouble-bored Mirror Mount, Insertable, 1 in. Diameter, Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-XCLCross Clamp, 1.0 in., Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-A30Cage Adapter to 30 mm Cage System, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-BTTube Mount, Insertable, Aegis Qube Beam Tube, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYAdjustable Lens Mount, Insertable, XY Fine, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-XYCAdjustable Lens Mount, Insertable, XY Coarse, 25.4 mm Diameter, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-LH1-SLens Mount, Standard, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-MMMirror Mount, 25.4 mm, Adjustable, 90° Folding, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-FCAFiber Adaptor, FCA, 1 in. Dia. I/F, 0.20 thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-LH1Lens Mount, Insertable, 1 in. Diameter, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PMOptical Post Mount, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















