About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 6 in. Length, A-LINE


Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 6 in. Length, A-LINE
Model: LH-GR-6
Product Series Overview
A-Line Keyed Guide RodsThe LH-GR-6 Guide Rod is 6 mm diameter and 6 in. long with 4-40 thread. It allows any of the A-Line optic holders to mount with the same orientation along the rod. Two flat and parallel surfaces, machined along the length of the rod, key the A-Line mounts to the same rotational orientation.
Specifications
- TypeGuide Rod, Keyed
- Diameter6.0 mm
- Thread Type4-40
- Length152.4 mm
- TypeGuide Rod, Keyed
- Diameter6.0 mm
- Thread Type4-40
- Length152.4 mm
Resources & Downloads
Other
LH-GR-6_RoHS2021.pdf(681.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LH-1NLens Mount, Insertable, 25.4 mm Diameter, A-LINE | UNIVERSAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-4Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






