Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 2 in. Length, A-LINE

The LH-GR-2 Guide Rod is 6 mm diameter and 2 in. long with 4-40 thread. It allows any of the A-Line optic holders to mount with the same orientation along the rod.Two flat and parallel surfaces, machined along the length of the rod, key the A-Line mounts to the same rotational orientation.
Specifications
- TypeGuide Rod, Keyed
- Diameter6.0 mm
- Thread Type4-40
- Length50.8 mm
Resources & Downloads
Other
LH-GR-2_RoHS2021.pdf(682.1 kB, PDF)


