Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 0.5 in. Length, A-LINE

Specifications

  • Type
    Guide Rod, Keyed
  • Diameter
    6.0 mm  
  • Thread Type
    4-40
  • Length
    12.7 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other