Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 12 in. Length, A-LINE

Specifications

  • Type
    Guide Rod, Keyed
  • Diameter
    6.0 mm  
  • Thread Type
    4-40
  • Length
    304.8 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other