Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Beam Dump, 30 W Max Average Power, 200-3000 nm

Specifications

  • Laser Type
    CW and Pulsed
  • Wavelength Range
    200-3000 nm
  • Maximum Average Power
    30 W
  • Entrance Aperture
    Ø11 mm
  • Acceptance Angle
    ±5°
  • Absorber Type
    Silicon Carbide
  • Maximum Average Power Density
    60 W/cm2
  • Maximum Peak Power Density
    25 kW/cm2
  • Maximum Energy Density
    30 J/cm2
  • Backscatter
    4.62 x 10−4 @ 633 nm
  • Thread Type
    M4 and 8-32

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Magnetic-Base Beam Block-Tool HoldersBB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Magnetic-Base Beam Block-Tool HoldersBB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$32