Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Minimum ApertureMaximum ApertureThread TypeGraduations Avail. Price
Ring Actuated Threaded Iris DiaphragmsID-0112SM11.0 mm12 mm1.035-40No
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$91
Ring Actuated Threaded Iris DiaphragmsID-0112SM1G1.0 mm12 mm1.035-40Yes
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$138
Ring Actuated Threaded Iris DiaphragmsID-0125SM21.0 mm25 mm2.035-40No
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$110

Features

Ring Actuated Threaded Iris Diaphragm

The threaded ring-actuated iris diaphragms feature an external SM thread on one end and internal SM thread on the other end, allowing easy installation into our lens tube system or OpticsCage+™ cage system with minimal alignment required.

Low Profile with Lock

The threaded iris diaphragms are offered in two sizes for 1 and 2 in. components. They are low profile with no lever sticking up that could lead to unintended changes. A setscew on the side of housing can lock the iris in place once designed opening is achieved. 

Graduated Version

The 1.0 in. iris diaphragm is also offered in a graduated version. It allows the user to determine the size of the adjusted aperture even when the iris is enclosed by lens tubes.