SM2 Threaded Iris Diaphragm, Ring-Actuated, 1-25 mm Aperture Range

The ID-0125SM2 iris diaphragm is SM2-threaded for use with opto-mechnical components with 2.035-40 thread. The ring-actuated iris diaphragm is low profile with no lever sticking up that could lead to unintended changes. A setscew on the side of housing can further lock the iris in place after designed opening is achieved.
Specifications
- TypeRing-Actuated Iris Diaphragm
- Minimum Aperture1.0 mm
- Maximum Aperture25 mm
- Thread Type2.035-40
- GraduationsNo
- Number of Leaves14
Resources & Downloads
Other
ID-0125SM2_RoHS2021.pdf(685.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-At28Mirror Mount, Thin Optic, 2.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2tMirror Mount, Industrial, Vertical Drive, Thin Optic, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










