Mirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE

The A-LINE™ LH-2DB Fixed Mirror Mount is a convenient and economical solution for mounting Ø2 in. (50.8 mm) mirrors, beamsplitters or adaptors. The mount consists of a double-bored aperture and set screw to hold the optic firmly, but gently. The holder incorporates an 8-32 threaded mounting hole for post mounting on English SP and MSP Series posts. The front of the holder also has a special 6-mm alignment hole, which can be used with LH-GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.
Resources & Downloads
Other
LH-2DB RoHS Certificate(279.1 kB, PDF) LH-2DB_RoHS2021.pdf(684.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-GR-1Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 1 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-4Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-8Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-10Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-2Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 2 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















