Thin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE

Specifications

  • Type
    Fixed Lens Mount
  • Optic Diameter
    25.4 mm
  • Edge Thickness (T<sub>e</sub>)
    3 mm
  • Optical Axis Height
    31.8 mm  
  • Adjustments
    Fixed
  • Optic Retaining Thread
    1.035‐40
  • Clear Aperture
    22.9 mm  
  • Thread Type
    8-32
  • Weight
    8 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Spanner WrenchSW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$70
Spanner WrenchLT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Adaptors and Retaining RingsLT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread
4 Weeks
$7.80