Fixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE

  • Type
    Fixed Lens Mount
  • Optic Diameter
    38.1 mm
  • Edge Thickness (Te)
    9 mm
  • Optical Axis Height
    38.1 mm  
  • Adjustments
    Fixed
  • Optic Retaining Thread
    1.535‐40
  • Clear Aperture
    35.6 mm  
  • Thread Type
    8-32