About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Spanner Wrench, 3.0 inch LT Series Lens Tubes


The LT30-WR retaining ring wrench is used for LT30-RR, 3.0 inch retaining ring installation and removal. This tool is made with an extended lip to help hold the retaining ring in place and has a hollow body so as not to obstruct the beam path during installation and adjustment. The Inner diameter of the wrench is extra large to accomodate fast lenses with large curvatures. These wrenches are also made for 0.5", 1", 1.5", 30 mm, and 2" LT series retaining rings.
Specifications
- TypeRetaining Ring Wrench
- Optic Diameter76.2 mm
- Diameter76.1 mm
- Optic Retaining Thread3.035‐40
- Clear Aperture69.5 mm
- Length38.1 mm

- TypeRetaining Ring Wrench
- Optic Diameter76.2 mm
- Diameter76.1 mm
- Optic Retaining Thread3.035‐40
- Clear Aperture69.5 mm
- Length38.1 mm

Resources & Downloads
2D Product Drawings
LT-WR DWG(117 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | UNIVERSAL | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | UNIVERSAL | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT30-RRRetaining Ring, 71.1 mm ID, 3.035-40 Thread | UNIVERSAL | In Stock | ||||
![]() | LH-3AFixed Lens Mount, 3.0 in. (76.2 mm), 8-32 Thread, A-LINE | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









