Retaining Ring, 71.1 mm ID, 3.035-40 Thread

The LT30-RR Retaining Ring is used for 3-in. LH-3A series lens mounts.
Specifications
- Optic Diameter76.2 mm
- TypeRetaining Ring
- Thread Type3.035‐40
- Optic Retaining Thread3.035‐40
- MaterialAluminum
- Inside Diameter71.1 mm

Resources & Downloads
2D Product Drawings
LT-RR DWG(117.3 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT30-WRSpanner Wrench, 3.0 inch LT Series Lens Tubes | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | |||||
![]() | LT15-RRRetaining Ring, 35.6 mm ID, .535-40 Thread | |||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30M-RRRetaining Ring, 28.0 mm, M30.5 X 0.5 Thread | |||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-3AFixed Lens Mount, 3.0 in. (76.2 mm), 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |











