Fixed Lens Mount, 3.0 in. (76.2 mm), 8-32 Thread, A-LINE

The A-LINE™ LH-3A Fixed Lens Mount is a convenient and economical solution for mounting Ø3 in. (76.2 mm) lenses and beamsplitters. The lens mount consists of a threaded holder with a retaining ring to hold the optic firmly, but gently. The holder incorporates an 8-32 threaded mounting hole for post mounting on English SP and MSP Series posts. The front of the holder also has a special Ø6 mm alignment hole, which can be used with GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.
Mounting, Aligning and Focusing Lenses Fast and Easy
A-Line™ series of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with LH-GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.
Space Saving Design

Several A-Line self aligning optic mounts can be grouped on the same guide rod to save space. Shown are the LH-1DB with UPA-CFC fiber adapter, the LH-RMS with microscope objective and the LH-1A with lens.
Increased Stiffness for Reduced Vibration

A-Line™ lens holders are constrained both by the post/post holder as well as by the A-Line guide rod creating a "strong-box" structure that is significantly stiffer and less susceptible to vibration than individually post-mounted lenses. Shown on the right is A-line lens mounts and rods used together with TSP Series Miniature Optical Mounting Post and MSPH Series Miniature Slotted-Base Optical Post Holders.
Resources & Downloads
Other
LH-3A_RoHS2021.pdf(686 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT30-RRRetaining Ring, 71.1 mm ID, 3.035-40 Thread | |||||
![]() | LT30-WRSpanner Wrench, 3.0 inch LT Series Lens Tubes | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-2AFixed Lens Mount, 2.0 in. (50.8 mm), 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX223Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 100 mm EFL, Uncoated | FREE 2-day shipping on thousands of products on Newport.com Learn More |

























