Fixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE

  • Type
    Fixed Lens Mount
  • Optic Diameter
    12.7 mm
  • Edge Thickness (Te)
    6 mm
  • Optical Axis Height
    25.4 mm  
  • Adjustments
    Fixed
  • Optic Retaining Thread
    0.535‐40
  • Clear Aperture
    10.9 mm  
  • Thread Type
    8-32