About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Retaining Ring, 28.0 mm, M30.5 X 0.5 Thread


Retaining Ring, 28.0 mm, M30.5 X 0.5 Thread
Model: LT30M-RR
In Stock
Product Series Overview
Adaptors and Retaining RingsThe LT30M-RR Retaining Ring is used for 30-mm LH-30M series lens mounts.
Specifications
- Optic Diameter30 mm
- TypeRetaining Ring
- Thread TypeM30.5 X 0.5
- Optic Retaining ThreadM30.5 X 0.5
- MaterialAluminum
- Inside Diameter28.0 mm

- Optic Diameter30 mm
- TypeRetaining Ring
- Thread TypeM30.5 X 0.5
- Optic Retaining ThreadM30.5 X 0.5
- MaterialAluminum
- Inside Diameter28.0 mm

Resources & Downloads
2D Product Drawings
LT-RR DWG(117.3 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT30M-WRSpanner Wrench, 30 mm LT Series Lens Tubes | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | UNIVERSAL | In Stock | ||||
![]() | LT15-RRRetaining Ring, 35.6 mm ID, .535-40 Thread | UNIVERSAL | In Stock | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT30-RRRetaining Ring, 71.1 mm ID, 3.035-40 Thread | UNIVERSAL | In Stock | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE | METRIC | In Stock |










