Extra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack

This is a 3-pack of the Ball driver® Allen Wrenches. The BD-5L-PK is a pack of Three Extra Long Ball driver® Allen Wrenches. The Ball Drivers have extra long 190-mm blades for reaching crowded areas on an optical table. For comparison, a standard length ball driver is only 90 mm long. It has a 5-mm hex key for M6 socket screws. Ball driver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. Ball drivers have a screwdriver handle for comfort and speed.
Specifications
- TypeBalldriver
Resources & Downloads
Other
BD-5L-PK RoHS Certificate(279.6 kB, PDF) BD-5L-PK_RoHS2021.pdf(683.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9390-MHex Driver Set, Metric, Mounting Stand | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-2Ball Driver, 2 mm Hex, For M4 Set Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDH-1Ball Driver Tool Holder, Solid Aluminum, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock |

















