Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320

1/4-20 Stainless Steel Screw Kit. Assortment of (320) 1/4-20 socket head cap screws, nuts and washers. Screw lengths from 0.25 to 1.25 inches. Includes a convenient storage box with labeled bins for easy identification.
| Quantity | Description | Thread Type | Length (in.) |
| 30 | Hex Nut | 1/4-20 | N/A |
| 95 | Washer, Flat, SST | 1/4-20 | N/A |
| 20 | Socket Head Cap Screw, SST | 1/4-20 | 2 |
| 15 | Socket Head Cap Screw, SST | 1/4-20 | 1 1/2 |
| 15 | Socket Head Cap Screw, SST | 1/4-20 | 1 1/4 |
| 15 | Socket Head Cap Screw, SST | 1/4-20 | 1 |
| 20 | Socket Head Cap Screw, SST | 1/4-20 | 3/4 |
| 40 | Socket Head Cap Screw, SST | 1/4-20 | 5/8 |
| 30 | Socket Head Cap Screw, SST | 1/4-20 | 1/2 |
| 40 | Socket Head Cap Screw, SST | 1/4-20 | 3/8 |
Specifications
- TypeStainless Steel Screw Set
- Thread Type1/4-20
- Length10 to 50 mm
- MaterialStainless Steel
- Quantity320
Resources & Downloads
Other
SK-SH-Q20 RoHS Certificate(279.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














