Spanner Wrench, 1.5 inch LT Series Lens Tubes

The LT15-WR retaining ring wrench is used for LT15-RR, 1.5 inch retaining ring installation and removal. This tool is made with an extended lip to help hold the retaining ring in place and has a hollow body so as not to obstruct the beam path during installation and adjustment. The Inner diameter of the wrench is extra large to accomodate fast lenses with large curvatures. These wrenches are also made for 0.5", 1", 30 mm, 2" and 3" LT series retaining rings.
Specifications
- TypeRetaining Ring Wrench
- Optic Diameter38.1 mm
- Diameter38.0 mm
- Optic Retaining Thread1.535‐40
- Clear Aperture33.9 mm
- Length38.1 mm

Resources & Downloads
2D Product Drawings
LT-WR DWG(117 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 | In Stock | ||||
![]() | BD-5L-PKExtra Long Ball driver, 5 mm Hex, For M6 Socket Screws, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16L-PKBall Driver Pack, Extra Long, 3/16 in. Hex, For 1/4-20 Screws, Qty 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT15-RRRetaining Ring, 35.6 mm ID, .535-40 Thread | In Stock | ||||
![]() | LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








