Lens Mount, Insertable, 12.7 mm Diameter, A-LINE

The A-LINE™ LH-05N Lens Mount is an insertable holder for mounting Ø0.5 in. (12.7 mm) lenses and beamsplitters. The lens mount has a unique angled slot to allow it to be inserted amongst a row of rod-mounted A-Line lens holders. This feature allows the user to easily add and remove lens from the middle of a beam path with out disassembly.
Resources & Downloads
Other
LH-05N RoHS Certificate(278.8 kB, PDF) LH-05N_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-WRSpanner Wrench, 1/2 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-RRRetaining Ring, 10.9 mm ID, 0.535-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-30MFixed Lens Mount, 30 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-GR-10Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-2Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 2 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-1Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 1 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-8Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-GR-4Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























