Alignment Target, Post Mount, 8-32, A-Line

The post mount alignment target is a convenient tool for aligning visible beams. Made from anodized aluminum, it provides a through hole at the center with clear markings with graduations on both the X and Y axes. It can be post mounted to a desired height using our standard optical pedestals and spacers, and also offers a through hole for use with our A-Line optics system.
Resources & Downloads
2D Product Drawings
LH1-ATP_M-LH1-ATP.PDF(45.9 kB, PDF)
Other
MKS RoHS2-2021 Alignment Targets.pdf(752.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, 8-32 Thread., A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1TZ-AFine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










