Fine Focusing Lens Mount, 1.0 in., Screw Drive, 8-32 and M4, A-LINE

Specifications

  • Type
    Adjustable Mount
  • Optic Diameter
    25.4 mm
  • Adjustment Type
    Adjustment Screw
  • Adjustments
    z
  • Edge Thickness (T<sub>e</sub>)
    7 mm
  • Optical Axis Height
    41.3 mm
  • Thread Type
    8-32 and M4
  • Optic Retaining Thread
    1.035‐40
  • Clear Aperture
    22.9 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Spanner WrenchSW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$70
Spanner WrenchLT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Adaptors and Retaining RingsLT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread
In Stock
$7.80
Alignment TargetsLH1-ATNAlignment Target, Insertable, A-Line
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$35