About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys


Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys
Model: 9884-K
Product Series Overview
New Focus Hex-Driven Corner Mirror MountsThe 9884-K Pint Sized Corner Mirror Mount holds 1.0 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 1.0 in. beam height, 8-32 (M4) mounting holes, and Allen-key adjustment this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.
Specifications
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 8.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAnodized Aluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 8.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAnodized Aluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5101VIS Dielectric Mirror, 1.0 in. Diameter, 450-700 nm | UNIVERSAL | |||||
![]() | 5102NIR Dielectric Mirror, 1.0 in. Diameter, 700-900 nm | UNIVERSAL | |||||
![]() | 5120UV Dielectric Mirror, 2.0 in. Diameter, 300-550 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9917Post Clamp, 0.5 in. Diameter Optical Posts, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






