Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm

Specifications

  • Wavelength Region
    UV
  • Wavelength Range
    300-550 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    8.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    R>99%, 300-550 nm
  • Damage Threshold
    500 kW/cm2 (CW), 0.3 J/cm2 (10-ns pulse)

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Post Clamps for Mirror Mount 9917Post Clamp, 0.5 in. Diameter Optical Posts, 8-32 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
New Focus Hex-Driven Corner Mirror Mounts9884-KMirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
Standard Optical Post HoldersVPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28