About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Post Clamp, 0.5 in. Diameter Optical Posts, 8-32 Thread


Post Clamp, 0.5 in. Diameter Optical Posts, 8-32 Thread
Model: 9917
Product Series Overview
Post Clamps for Mirror MountThe 9917 Post Clamp fastens a mount at any angle to a 1/2 in. diameter post. A single screw fastens all parts. The 9917 has threads for mounts with 8-32 thru holes.
Specifications
- TypeThreaded Post Clamp
- Thread Type8-32
- Inside Diameter12.7 mm
- Pack Quantity1
- TypeThreaded Post Clamp
- Thread Type8-32
- Inside Diameter12.7 mm
- Pack Quantity1
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9884-KMirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




