Mirror Mount, Pint-Sized, Corner, 0.5 in., 3 Allen-Keys

The 9883-K Pint Sized Corner Mirror Mount holds 0.5 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 1.0 in. beam height, 8-32 (M4) mounting holes, and Allen-key adjustment this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.
Resources & Downloads
2D Product Drawings
9883d-Drawing(97 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5100NFUV Dielectric Mirror, 1.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5121VIS Dielectric Mirror, 2.0 in. Diameter, 450-700 nm | |||||
![]() | 5101VIS Dielectric Mirror, 1.0 in. Diameter, 450-700 nm | |||||
![]() | 5102NIR Dielectric Mirror, 1.0 in. Diameter, 700-900 nm | |||||
![]() | 5120UV Dielectric Mirror, 2.0 in. Diameter, 300-550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



