Mirror Mount, ULTIMA®, Clear Edge, 1 in., (2) Locking Allen-Keys, Vacuum

The U100-A2H-V6 ULTIMA® Clear Quadrant Mirror Mount is ready for cleanroom and vacuum chamber applications. This mount is not anodized, uses vacuum compatible actuators made from bronze, has venting holes and is chemically cleaned to remove contamination. It is designed to hold 1 inch (25.4 mm) diameter optics and includes two 100 TPI locking hex actuators providing ±7° of tip/tilt adjustment. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Vacuum CompatibilityHigh Vacuum (10-6 Torr)

Resources & Downloads
3D Product Models
2D Product Drawings
ULTIMA_MirrorMount_2(418.1 kB, PDF)
Other
U100-A2H-V6 RoHS Certificate(261.4 kB, PDF)
Literature
Vaccum Compatible Products Brochure(3.8 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9814-8-Ni-K-VThick Optic Mount Mount, Stability, Top Adjust, Nickel Plated 1 in., 2 Allen, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-K-VMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-8-Ni-K-VThick Optic Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Vacuum | |||||
![]() | SN100C-F2H-V6Mirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex Actuators, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F2H-V6Mirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex Actuators, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2H-V6Mirror Mount, ULTIMA®, Clear Edge, 1 in., (2) Locking Allen-Keys, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPV6Motorized Actuator, Miniature, 12 mm Travel, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-NSA12V6Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum | In Stock |













