About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Silver Mirror, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm


Silver Mirror, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
Model: 10D620ER.2
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Economy Borofloat 33 Metallic MirrorsThe 10D620ER.2 is an Economy Broadband Silver Mirror. By taking advantage of advanced polishing techniques and our high-volume manufacturing, these mirrors are truly cost effective. This 25.4 mm (1.0 inch) diameter mirror is made from a 6.0 mm thick Borofloat® 33 substrate which is coated with the ER.2 silver coating. Borofloat® 33 has low thermal expansion and is an excellent substrate for most applications. Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. The 10D620ER.2 has an average reflectivity greater than 96% from 480–1100 nm and greater than 98.5% from 1.1–20 μm. This mirror has a λ/10 surface flatness and a 40-20 surface quality.
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRavg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
- Damage Threshold1 J/cm², 10 ns pulses , 20 Hz at 1064 nm
- Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning



- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialBorofloat® 33
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Back SurfaceGround
- ReflectivityRavg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
- Damage Threshold1 J/cm², 10 ns pulses , 20 Hz at 1064 nm
- Diameter Tolerance+0/-0.13 mm
- Thickness Tolerance±0.25 mm
- Chamfers0.25-0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning



Resources & Downloads
Selection Guides
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



