Ball Driver, 5/64 in. Hex, For 8-32 Set Screws

The BD-5/64 Ball driver® Allen Wrench is 5/64 inch for 8-32 set screws. Ball driver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. Ball drivers have a screwdriver handle for comfort and speed.
Specifications
- TypeBalldriver
Resources & Downloads
Other
BD-564_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDH-1Tool Holder, Ball Driver Set | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-3/16Ball Driver, 3/16 in. Hex For 1/4-20 Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock |












