Lab Jack, 80 mm Diameter Rotating Plate, 101 to 131 mm Travel Range

The M-ECR-46 Metric Lab Jack provides 101 to 131 mm range height adjustment for optical mounts and assemblies without rotation of the top platform. Height is adjusted by rotating a knurled ring and then locked with a thumbscrew. The top plate of the M-ECR-80 can be freely rotated and locked in position with three side screws. The top platform on this lab jack has an array of metric mounting holes and the base plate has slotted holes for mounting to an optical table hole pattern.
Specifications
- Travel Range30 mm
- Load Capacity45 N
- Thread TypeM6
- Minimum Height101 mm
- Maximum Height131 mm
- Platform SizeØ80 mm
- MaterialAluminum
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Weight1.25 kg
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ECR-46Lab Jack, 50 mm Diameter Rotating Plate, 56 to 71 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ECN-80Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RN-86Ball & Socket Stage ,±25° Tilt,360° Rotation, 86x86mm Platform, Metric | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR46Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338294Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















