Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series

The 338294 Round Intermediate Adaptor Plate is 105 mm in diameter and is designed to allow two components of different sizes and without a common hole pattern to be attached together. It is made of aluminum and compatible with UMR8 stages.
Specifications
- TypeIntermediate Adaptor Plate
- DimensionsØ105 mm
- MaterialAluminum
- UseUMR and UTR Stages
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SCREW-10Socket Head Cap Screws, Low-Profile, M6, Qty 10 | |||||
![]() | SCREW-10Socket Head Cap Screws, Low-Profile, 1/4-20, Qty 10 | |||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 338285Intermediate Adaptor Plate, 120 x 120 mm Square, PI120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338283Intermediate Adaptor Plate, 50 x 50 mm Square, PI50.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338294Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338286Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.02 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR46Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
















