Ball & Socket Stage ,±25° Tilt,360° Rotation, 86x86mm Platform, Metric

The M-RN-86 Ball and Socket Stage provides up to ±25° of tilt in any direction and a full 360° of rotation of a 86 x 86 mm platform. It is practical for rapid coarse alignment with full freedom of angular rotation. A simple clutch lever locks and unlocks the rotation of the platform in any position. These tilt/rotation stages are useful for positioning video cameras, detectors, lighting systems, and targets. The mounting-hole pattern for the platform and base of M-RN-86 is the same as the
360° Quick Positioning and Fast Locking
These tilt/rotation stages are useful for manually positioning video cameras, detectors, lighting systems, or targets and then locking them in place. The ball and socket design enables a full 360° rotation range. A simple clutch lever locks and unlocks the rotation of the platform in any position.
Compatible with PI Series Adapter Plates
The mounting-hole pattern for the platform of M-RN-50 is the same as the
Specifications
- Tilt±25°
- Tip±25°
- Rotation360°
- Load Capacity25 kg
- Platform Size86 x 86 mm
- Thread TypeM3 and M4
- Weight2.4 lbs
Resources & Downloads
3D Product Models
2D Product Drawings
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-37Tip/Tilt and Rotation Platform, SM-13 Micrometers, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-36Tilt and Rotation Platform, Includes SM-13 Micrometers, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-TTN80Tilt Platform, Two-Axis, ±2° Tilt and Tip Range, 20 N Load, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | M-PO46N-503 Axis Tilt & Rotation Stage,±2.5°, Adjustment Screws, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR46Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338294Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |













