Lab Jack, 80 mm Diameter Rotating Column, 106 to 166 mm Travel Range

The ECN-80 Elevator Base provides height adjustment for optical mounts and assemblies. The height is adjusted up to 60 mm by rotating the platform on a threaded column. Once at the desired height, the top plate can be oriented by rotating the entire column. A knurled ring securely locks the position of the platform.
Specifications
- Travel Range60 mm
- Load Capacity45 N
- Thread Type1/4-20
- Minimum Height106 mm
- Maximum Height166 mm
- Platform SizeØ80 mm
- MaterialAluminum
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Weight0.83 kg
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ECR-46Lab Jack, 50 mm Diameter Rotating Plate, 56 to 71 mm Travel Range | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ECN-46Lab Jack, 50 mm Diameter Rotating Column, 41 to 59 mm Travel Range | |||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RH-25Riser Base, 25 mm, SL Series Optical Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 338294Intermediate Adaptor Plate, Round, Φ105 mm, PI86.01 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR3.5Linear Stage, Double-Row Ball Bearings, 0.20 in. Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN50Vertical Linear Stage, Precision Ball Bearing, 0.31 in. Travel, 4-40 & 1/4-20 Threads | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |

















