About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Motion Control
- Linear Translation Stages
- Manual Vertical Positioners
- High Load Lab Jacks

High Load Lab Jacks

High Load Lab Jacks
The innovative design of our high load lab jack employs three orthogonal hinges that straighten to form a box making them more stable with increasing height.
- High load capacity labjack without creep
- Unique orthogonal hinges minimize wobble, tilt, and twist
- 3-mrad parallelism
- Exceptionally smooth jack adjustment
- 1/4-20 and M6 threaded mounting holes See All Features
Showing 2 of 2 total products
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Travel Range | Load Capacity | Thread Type | Minimum Height | Maximum Height | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | UNIVERSAL | 44.5 mm | 900 N | 1/4-20 and M6 | 63.5 mm | 108.0 mm | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 281Lab Jack, 76 mm Travel, 6.5 x 9.5 in. Platform, 300 lb., 1/4-20 and M6 | UNIVERSAL | 76 mm | 1334 N | 1/4-20 and M6 | 76.2 mm | 152.2 mm | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Innovative Stable Mechanism
Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newport’s innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.
Metric and Imperial Threads Included
The 271 and 281 Lab Jacks are both English and Metric compatible. The top plate has an array of 1/4-20 tapped holes on 1 in. centers while the bottom plate has an array of M6 holes on 25 mm centers. Both the top and bottom plates have four clearance slots used for mounting the lab jack to optical tables.