Mounting Plate, Solid Top, URS100 Series, 1/4-20 Threaded Holes

The URS100TP Mounting Plate is a solid top mounting plate for the URS100 rotation stage. It has (21) 1/4-20 threaded holes, and (4) M6 CLR tapped holes.
Specifications
- MaterialStainless Steel
Resources & Downloads
3D Product Models
Other
URS100TP RoHS Certificate(278.3 kB, PDF)
Technical Notes
URS Rotation Stages Limit Switches Position Change(124 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 | |||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS150TPMounting Plate, Solid Top, URS150 Series, 1/4-20 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS75TPMounting Plate, Solid Top, URS75 Series, 1/4-20 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100 |









