Elastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail

The M-ND40T-A NewDamp Elastomeric Isolator supports 45-200 kg loads and is based on cylindrical elements. They are the best option for applications requiring good isolation and short settling time with respect to horizontal motions while maintaining low tilt due to moving loads. The M-ND40T-A has a 67 mm height and a 76 x 76 mm base. By using custom profiled upper supports, these isolators can be easily tuned to particular load/frequency requirements. Breadboard microlock (Metric) and X95 rail (Metric) compatible.
Ideal Solution for High Throughput Motion or Machinery Applications
NewDamp isolators provide a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range. This level of damping is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning, inspection and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.
Superior Constant Natural Frequency (CNF) Design
Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do.
Faster Settling Times
A remarkable property of NewDamp™ isolators is their ability to quickly attenuate the transient motions, thereby reducing the settling time of the equipment after the stage movements or other disturbances. The following comparison was made for a dual-axis air bearing stage mounted on a granite basis (total weight: 800 kg) and supported by four NewDamp™ ND40 isolators.
Super High Damping Material
NewDamp products exhibit a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range which is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.
Specifications
- Load Capacity per Isolator200 kg
- Minimum Isolator Load45 kg
- Isolator Height67 mm
- Interface CompatibilityBreadboard, Microlock, X95 Rail
- Base size76 x 76 mm
- Natural Frequency, Vertical Max.21 Hz
- Natural Frequency, Vertical Min.12 Hz
- Natural Frequency, Horizontal Max.6 Hz
- Natural Frequency, Horizontal Min.4 Hz
- Weight0.35 kg



Resources & Downloads
Other
MKS EU ROHS3 - ND40T(226.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ND20-AElastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible | In Stock | ||||
![]() | M-ND01-AElastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ND41-AElastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SG-46-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 1200x1800x110 mm, Microlocks, M6 | 4 Weeks | ||||
![]() | M-SA2-18X30Optical Breadboard Plate, Solid Aluminum, 450 x 750 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X95-1.5Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ND01-AElastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | SPC025AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -150 mm EFL, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC028AR.33Plano-Concave Lens, Fused Silica, 25.4 mm, -100 mm EFL, 1064 nm | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ND40T-AElastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail | 3 Weeks | ||||
![]() | FSQ-ND03Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.3 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















