Elastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail

  • Load Capacity per Isolator
    100 kg  
  • Minimum Isolator Load
    30 kg  
  • Isolator Height
    57 mm
  • Interface Compatibility
    Breadboard, Microlock, X95 Rail
  • Base size
    76 x 76 mm
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz