Elastomeric Isolation Mount, NewDamp, 17-28 lb., Microlock Compatible

  • Load Capacity per Isolator
    13 kg  
  • Minimum Isolator Load
    8 kg  
  • Isolator Height
    33 mm
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    61 x 61 mm
  • Natural Frequency, Vertical Max.
    12 Hz
  • Natural Frequency, Vertical Min.
    9 Hz
  • Natural Frequency, Horizontal Max.
    10 Hz
  • Natural Frequency, Horizontal Min.
    8 Hz