Elastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible

The M-ND01-A NewDamp Elastomeric Isolator supports 30 to 115 kg loads and provides excellent CNF (constant natural frequency) characteristics. The M-ND01-A has a 35 mm height and a 64 x 38 mm base. The vertical natural frequency is virtually constant at approximately 22 Hz for loads above 70 lbs per isolator. This compact size isolator ensures excellent horizontal isolation with natural frequencies of 5 to 7 Hz and minimum resonance amplification. Metric breadboard microlock compatible.
Ideal Solution for High Throughput Motion or Machinery Applications
Superior Constant Natural Frequency (CNF) Design
Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do.
Faster Settling Times
Super High Damping Material
Resources & Downloads
2D Product Drawings
ND01A DWG-S(102.4 kB, PDF) ND01A-3D-S(98.5 kB, PDF)
Other
M-ND01-A RoHS Certificate(278.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ND50-AElastomeric Isolation Mount, NewDamp, 17-28 lb., Microlock Compatible | 2 Weeks | ||||
![]() | M-ND30-AElastomeric Isolation Mount, NewDamp, 70-300 lb., Microlock Compatible | In Stock | ||||
![]() | M-ND41-AElastomeric Isolation Mount, NewDamp, 70-225 lb., Microlock & X95 Rail | 2 Weeks | ||||
![]() | M-ND20-AElastomeric Isolation Mount, NewDamp, 45-250 lb., Microlock Compatible | 2 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-08X08Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SG-46-4-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 1200x1800x110 mm, Microlocks, M6 | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ND40T-AElastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail | 1 Week | ||||
![]() | M-GON40-LGoniometric Stage, Lower, ±5°, 40 x 40 x 20 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON40-UGoniometric Stage, Upper, ±5°, 40 x 40 x 20 mm, M3 & M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ND01-AElastomeric Isolation Mount, NewDamp, 70-250 lb., Microlock Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5K-NL-6Adjustment Screw Pack, 254 TPI, 12.7 mm Travel, Large Knob, Qty 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















