Elastomeric Isolation Mount, NewDamp, 70-300 lb., Microlock Compatible

  • Load Capacity per Isolator
    135 kg  
  • Minimum Isolator Load
    30 kg  
  • Isolator Height
    83 mm
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    114 x 114 mm
  • Natural Frequency, Vertical Max.
    15 Hz
  • Natural Frequency, Vertical Min.
    10 Hz
  • Natural Frequency, Horizontal Max.
    12 Hz
  • Natural Frequency, Horizontal Min.
    9 Hz