Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Breadboard Plate, Solid Aluminum, 450 x 450 mm, 25 mm M6 Grid

Specifications

  • Width
    450 mm
  • Length
    450 mm
  • Thickness
    12.7 mm
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.5 mm
  • Microlocks
    No
  • Mounting Holes
    M6
  • Number of Counterbored Holes
    Four M6 Located at corners - Inset 12.5 mm from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Core Design
    Solid Aluminum
  • Weight
    6.9 kg

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
2 Weeks
$40
Sorbothane Breadboard Vibration IsolatorsM-SA2-FT-70Vibration Isolation Mounting Foot, Sorbothane, 70 Durometer, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Solid Aluminum Optical Breadboard PlatesM-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$202

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Double Density Solid Aluminum Breadboard PlatesM-SA2-18x18-DOptical Breadboard Plate, Solid Aluminum, 450 x 450 mm, M6, Double Density
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$540