Structural Rail, Aluminum, 1500 mm Length, M6 Threads, X95 Series

  • Type
    Structural Rail
  • Rail Length
    1500 mm  
  • Thread Type
    M6
  • Height
    95 mm  
  • Length
    1500 mm  
  • Material
    Aluminum
  • Weight
    5.5 kg/m  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C