Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.3 OD at 632.8 nm

The FSQ-ND03 UV Fused Silica Metallic Neutral Density Filter is a 50.8 x 50.8 mm square UV fused silica metallic ND filter with an optical density of 0.3 at 632.8 nm. Our metallic neutral density coatings provide broadband attenuation for lower power applications. The coating is deposited on one side of an ultra-pure UV grade fused silica substrate providing excellent transmission from the UV to near-infrared. All filters are permanently marked with the optical density.
Specifications
- Size50.8 x 50.8 mm
- Wavelength Range200 - 1800 nm
- Optical Density0.3
- Optical Density Tolerance±6% @ 632.8 nm
- Transmission50.1% @ 632.8 nm
- Angle of Incidence0°
- MaterialUV grade fused silica or equivalent
- Damage Threshold30 W/cm2 CW, typical; not recommended for pulsed laser use
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Surface Flatness≤2λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Clear Aperture≥central 80% of dimensions
- Wedge≤3 arc min
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- DurabilityMIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
- Cleaning
Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-ND03 RoHS Certificate(264.7 kB, PDF) FSQ-ND03_ROHS2-2021.pdf(280.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-ND05Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.5 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ND40T-AElastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail | In Stock | ||||
![]() | FSQ-ND10Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 1.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | FSQ-ND01Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.1 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-ND20Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 2.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-ND02Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.2 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5233Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FIR-ND03Infrared Neutral Density Filter, 25.4 mm, 0.3 OD, ±3% Tolerance | In Stock | ||||
![]() | NDIR10-03Neutral Density Filter, Infrared, 25 mm, 0.3 OD, ±4.00% Tolerance | In Stock | ||||
![]() | FBR-ND03ND Filter, Metallic, Optical Crown Glass, 25.4 mm, 0.3 OD at 632.8 nm | |||||
![]() | FSR-OD30Neutral Density Filter, Absorptive, 25.4 mm, 0.3 OD at 546.1 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















