Neutral Density Filter, Infrared, 25 mm, 0.3 OD, ±4.00% Tolerance

The NDIR10-03 Infrared Neutral Density Filter is a 1 inch (25.0 mm) diameter filter with an optical density of 0.3, and ± 4% transmittance tolerance. Optimized for 2 to 5 μm, this filter attenuates IR radiation from 2 to 14 μm. It is made from a germanium substrate and is coated with a spectrally neutral vacuum deposited metal alloy reflective coating.
Specifications
- SizeØ25.0 mm
- Wavelength Range2000-5000 nm
- Optical Density0.3
- Transmission50%
- Transmission Tolerance±4%
- MaterialGermanium
- Coating TypeMetallic Neutral Density
- Size Tolerance± 0.2 mm
- Thickness1.0 mm
- Thickness Tolerance± 0.2 mm
- Surface Flatness3-5 λ per inch
- Surface Quality60-40 scratch-dig
- Clear Aperture90 % of central diameter
- Parallelism< 10 arc minute

Resources & Downloads
Other
NDIR10-03 RoHS Certificate(709.3 kB, PDF)
2D Product Drawings
NDIR10 Drawing(91.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-ND03Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.3 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD30Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.3 OD at 546.1 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5233Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FBS-ND03ND Filter, Metallic, Optical Crown Glass, 50.8 x 50.8 mm, 0.3 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD30Neutral Density Filter, Absorptive, 25.4 mm, 0.3 OD at 546.1 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















