Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter

Specifications

  • Size
    Ø25.4 mm
  • Wavelength Range
    400-2000 nm
  • Optical Density
    0.3
  • Transmission
    50%
  • Transmission Tolerance
    +6/-5%
  • Material
    Schott Borofloat Glass
  • Thickness
    1.1 mm
  • Surface Flatness
    1 λ @ 633 nm
  • Surface Quality
    40-20 scratch-dig
  • Clear Aperture
    21.5 mm
  • Parallelism
    0.5 mrad

Resources & Downloads

2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Schott Borofloat Glass Metallic ND Filters5235Neutral Density Filter, 0.5 Optical Density, 1.0 in. Diameter
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47
Schott Borofloat Glass Metallic ND Filters5231Neutral Density Filter, 0.1 Optical Density, 1.0 in. Diameter
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47