Infrared Neutral Density Filter, 25.4 mm, 0.3 OD, ±3% Tolerance

The FIR-ND03 Infrared Neutral Density Filter is a 1 inch (25.4 mm) diameter infrared neutral density filter with an optical density of 0.3, and ±2% transmittance tolerance. Optimized for 2 to 5 μm, this filter attenuates IR radiation from 2 to 14 μm. It is made from a germanium substrate and is coated with a spectrally neutral vacuum deposited metal alloy reflective coating.
Specifications
- SizeØ25.4 mm
- Wavelength Range2000-5000 nm
- Optical Density0.3
- Transmission50% @ 3.5 μm
- Transmission Tolerance±2%
- MaterialOptical grade germanium
- Coating TypeVacuum deposited metal alloy
- Size Tolerance±0.2 mm
- Thickness1.0 mm
- Thickness Tolerance± 0.2 mm
- Surface Quality80-50 scratch-dig
- Clear ApertureAll but 1.5 mm outer rim
- Parallelism3 to 5 arc min (0.8 to 1.5 mrad)

Resources & Downloads
Other
FIR-ND03 RoHS Certificate(265 kB, PDF)
2D Product Drawings
FIR-ND Series Drawing(82.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSR-OD30Neutral Density Filter, Absorptive, 25.4 mm, 0.3 OD at 546.1 nm | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD30Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 0.3 OD at 546.1 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-ND03Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 0.3 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FBS-ND03ND Filter, Metallic, Optical Crown Glass, 50.8 x 50.8 mm, 0.3 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5233Neutral Density Filter, 0.3 Optical Density, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











