About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, 7 m, DB25 Male to DB25 Female


Cable, 7 m, DB25 Male to DB25 Female
Model: MCAB-7
In Stock
Product Series Overview
ESP Compatible Stage to Motion Controller CablesTHe MCAB-7 is a 7 meter long, DB25M to DB25F cable recommended for use with all DC(CC) and bi-polar stepper (BPP/BPE) motor driven ESP compatible stages.
Specifications
- Cable Length7 m
- ConnectorsDB25 Male to DB25 Female
- Cable Length7 m
- ConnectorsDB25 Male to DB25 Female
Resources & Downloads
2D Product Drawings
MCAB-3.pdf(401.3 kB, PDF)
Certificates
MKS EU ROHS3 - MCAB3 _MCAB-5_MCAB7_MCAB-10 Certificate(229.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | UNIVERSAL | In Stock |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F | UNIVERSAL | In Stock | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | UNIVERSAL | 4 Weeks | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | UNIVERSAL | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | UNIVERSAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






