Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Linear Stage, Linear Motor, 210 mm Travel, 300 N Load, M4 and M6

Specifications

  • Travel Range
    210 mm
  • Maximum Speed
    300 mm/s
  • Minimum Incremental Motion 0
    1 nm
  • Continuous Motor Force
    37 N
  • Peak Motor Force
    240 N
  • Centered Load Capacity
    300 N
  • Accuracy, Typical
    ±0.5 µm
  • Accuracy, Guaranteed
    ±1.5 µm
  • Bi-directional Repeatability, Typical
    ±0.032 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.040 µm
  • Flatness Typical (Guaranteed)
    ±0.75 (±1.50) µm
  • Straightness Typical (Guaranteed)
    ±0.75 (±1.50) µm
  • Pitch, Typical
    ±15 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    2.0 µrad/Nm
  • Yaw, Typical
    ±10 µrad
  • Yaw, Guaranteed
    ±40 µrad
  • Compliance in Yaw
    1.0 µrad/Nm
  • Compliance in Roll
    0.5 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.025 µm
  • Thread Type
    M4 and M6
  • Weight
    13 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    100 W
  • Compliance
    RoHS 3, CE
Notes:

  1. Requires operation in controlled environment to achieve specification.
undefined

Related Products

Compatible controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver

Universal XPS-DRV11 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS Motion Controller to Stage Cable KitsXPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver
In Stock
$493

Legacy XPS-DRV02 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS Motion Controller to Stage Cable KitsXPS-DK27Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV02 Driver$454

Similar Stages

Compare Description Drawings, CAD & Specs Avail. Price
GTS High Accuracy Aluminum DC Motor Linear StagesGTS150Motorized Linear Stage, 150 mm Travel, High Torque DC Motor, M4 and M6
In Stock
$10,664

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller to Stage Cable KitsXPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver
In Stock
$493
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
5 Weeks
$9,906