Motorized Linear Stage, Linear Motor, 100 mm Travel, 100 N Load, M4 and M6

The XMS100-S Ultra-Performance Linear Stage delivers world-leading dynamic performance capable of consistent, reliable motion to 1 nm with a travel range of 100 mm. Innovative and compact; XM stages provide robust, repeatable motion with outstanding accuracy on the most complex trajectories. Featuring precision engineered components and design that minimizes both wear and motor heating, XM performance maximizes your motion investment for the long-term. XM-S stages are an ultra-high-performance solution for applications such as laser machining, semiconductor wafer process, sensor test and calibration, ultra-precision assembly and other scanning applications with high dynamic response.
The XMS-S stage line is intended to be used with the XPS-D controller. Associated driver module and cable kit is required and must be purchased separately for all –S stages (see Accessories section below).
Ideal for Laser Processing Applications
XM stages are ideal for applications such as laser micromachining, marking, cutting, and nano-patterning. This video shows two XM stages stacked in a 2-axis (XY) system driven by a Newport XPS controller for complex, smooth, ultra high precision motion synchronized with a galvo scanner.
Ultra-Precision in 3 Axes
XM Series direct drive stages provide ultra high precision motion for the most demanding applications. This video shows an assembly of two XM stages and one XMS-V vertical stage providing 3 axes (XYZ) of motion which could be used for applications such as focusing, sensor test/calibration, direct laser lithography, and precision assembly.
Innovative Center-Driven, Ironless, Direct Drive Linear Motor
Unlike screw-driven stages, the XM employs a center-driven, ironless linear motor as the driving element. Since the linear motor is a frictionless direct drive device, there is no backlash or hysteresis, wind-up or stiction limiting the motion performance. The linear motor drive also offers the advantage of higher speed, acceleration and system responsiveness with no wear to motor brushes or drive screws. The extra-large, ironless motor coil ensures zero cogging for ultra smooth velocity control and provides higher efficiency compared to alternative stage designs. This results in significantly less heat generation, which is generally the main limit for ultra-precision motion applications. To further improve thermal management and its effect on stage performance, the XM also has the benefit of a sophisticated length decoupling of the magnetic track from the stage carriage.
Matched Pairs of Anti-creep Crossed Roller Bearings for Ultra-Accuracy
To ensure the most accurate trajectory control, XM stages feature matched pairs of best-in-class anti-creep crossed roller bearings. The absence of recirculating elements in these bearings leads to outstanding ripple-free motion adequate for the most demanding scanning and inspection systems. In addition, the geared retainers prevent bearing cage migration, which can occur with other linear bearing products.
Specifications
- Travel Range100 mm
- Maximum Speed300 mm/s
- Minimum Incremental Motion 01 nm
- Continuous Motor Force16 N
- Peak Motor Force100 N
- Centered Load Capacity100 N
- Accuracy, Typical±0.3 µm
- Accuracy, Guaranteed±0.75 µm
- Bi-directional Repeatability, Typical±0.030 µm
- Bi-directional Repeatability, Guaranteed±0.040 µm
- Flatness Typical (Guaranteed)±0.37 (±0.75) µm
- Straightness Typical (Guaranteed)±0.37 (±0.75) µm
- Pitch, Typical±12 µrad
- Pitch, Guaranteed±25 µrad
- Compliance in Pitch2.5 µrad/Nm
- Yaw, Typical±10 µrad
- Yaw, Guaranteed±25 µrad
- Compliance in Yaw3.5 µrad/Nm
- Compliance in Roll2.0 µrad/Nm
- Drive TypeLinear Motor
- Origin Repeatability±0.025 µm
- Thread TypeM4 and M6
- Weight3.5 kg
- MTBF20,000 h (25% load, 30% duty cycle)
- Maximum Power Consumption70 W
- ComplianceRoHS 3, CE
Notes:
- Requires operation in controlled environment to achieve specification.

Resources & Downloads
3D Product Models
Application Notes
Motorized Alignment System Brings a New Light into Optical Fiber(787.2 kB, PDF) Workstation for Laser Direct-Write Processing(4.4 MB, PDF) Three-Dimensional Microfabrication by Two-Photon Polymerization(932.1 kB, PDF) High Speed Automated Optical Inspection (AOI) System(611 kB, PDF) Fiber Bragg Grating Fabrication with femtoFBG(1.5 MB, PDF) Surface Metrology.pdf(134.1 kB, PDF)
Literature
Mini Laser Machining Brochure 2016(1.4 MB, PDF) Telecom Data Brochure(4.9 MB, PDF) XM-S Linear Motor Stage Datasheet(2.4 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF)
2D Product Drawings
XMS100-S(447.2 kB, PDF)
Manuals
XM-S Linear Motor Stages User's Manual(1.6 MB, PDF) Cable Kits User's Manual.pdf(1.9 MB, PDF)
Related Products
Compatible controllers
Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.
Along with the controller, a driver module and a cable kit are required. See the options below.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver |
Universal XPS-DRV11 driver
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock |
Similar Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | |||||
![]() | GTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6 | In Stock | ||||
![]() | GTS150Motorized Linear Stage, 150 mm Travel, High Torque DC Motor, M4 and M6 | In Stock |
Other Accessory
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GB100Granite Base, 150 x 250 x 50 mm, XMS100 Linear Motor Stages | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet | In Stock | ||||
![]() | M-VP-5ZAMotorized Vertical Stage, Compact, 4.8 mm, DC Servo with Tachometer, M3 and M4 | In Stock | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 4 Weeks |
















